??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804059 - EO-G/UT/SH/LED/S
Bill of material
PHOENIX CONTACT 0804059
Product number of the Manufacturer
0804059
Short Description
Socket
Long Description
Socket, Pin connector pattern type G, Screw connection, for Great Britain and other countries, with extended touch proofness/shutter, LED display, switch, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 13 A, -20 °C, 60 °C, BS 1363-1/-2
Manufacturer Type Description
EO-G/UT/SH/LED/S
Preview
degree of protection
IP20
rated voltage
250 V
Rated current [In] for the power loss specification
13 A
rated current
13 A
net weight
0.099 kg
Flap cover present
No
Installation depth
57.500 mm
Width in units of measurement
2.500
Voltage type
AC
child-protection present
No
control lamp present
Yes
Number of sockets
1
GTIN
4055626225975
Manufacturer product designation
Socket
Manufacturer product description
Socket, Pin connector pattern type G, Screw connection, for Great Britain and other countries, with extended touch proofness/shutter, LED display, switch, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 13 A, -20 °C, 60 °C, BS 1363-1/-2
Product type
EO-G/UT/SH/LED/S
GLN of manufacturer
4063151
International product number
4055626225975
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей