??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804026 - EO-CF/UT/LED
Bill of material
PHOENIX CONTACT 0804026
Product number of the Manufacturer
0804026
Short Description
Socket
Long Description
Socket, Pin connector pattern type CF, Screw connection, Light indicator, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 16 A, -20 °C, 60 °C, VDE 0620-1
Manufacturer Type Description
EO-CF/UT/LED
Preview
International product number
4055626225685
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP20
rated voltage
250 V
Rated current [In] for the power loss specification
16 A
rated current
16 A
net weight
0.0753 kg
Flap cover present
No
Installation depth
75 mm
Width in units of measurement
2.500
Voltage type
AC
child-protection present
No
control lamp present
Yes
Number of sockets
1
GTIN
4055626225685
Manufacturer product designation
Socket
Manufacturer product description
Socket, Pin connector pattern type CF, Screw connection, Light indicator, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 16 A, -20 °C, 60 °C, VDE 0620-1
Product type
EO-CF/UT/LED
URI of the product
http://www.phoenixcontact.com/product/0804026
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models