??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804025 - EO-CF/UT/GN
Bill of material
PHOENIX CONTACT 0804025
Product number of the Manufacturer
0804025
Short Description
Socket
Long Description
Socket, Pin connector pattern type CF, Screw connection, green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 16 A, -20 °C, 60 °C, VDE 0620-1
Manufacturer Type Description
EO-CF/UT/GN
Preview
International product number
4055626225678
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP20
rated voltage
250 V
Rated current [In] for the power loss specification
16 A
rated current
16 A
net weight
0.07353 kg
Flap cover present
No
Installation depth
75 mm
Width in units of measurement
2.500
Voltage type
AC
child-protection present
No
control lamp present
No
Number of sockets
1
GTIN
4055626225678
Manufacturer product designation
Socket
Manufacturer product description
Socket, Pin connector pattern type CF, Screw connection, green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 16 A, -20 °C, 60 °C, VDE 0620-1
Product type
EO-CF/UT/GN
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD