??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804005 - EO-D/UT/F
Bill of material
PHOENIX CONTACT 0804005
Product number of the Manufacturer
0804005
Short Description
Socket
Long Description
Socket, Type: D, Screw connection, for India/Africa and other countries, integrated fuse, NOT suitable for South Africa (ZA), gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 6 A, -20 °C, 60 °C, IS 1293
Manufacturer Type Description
EO-D/UT/F
Preview
International product number
4055626224688
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
degree of protection
IP20
rated voltage
250 V
Rated current [In] for the power loss specification
6.300 A
rated current
6.300 A
net weight
0.0805 kg
Flap cover present
No
Installation depth
75.000 mm
Width in units of measurement
2.500
Voltage type
AC
child-protection present
No
control lamp present
No
Number of sockets
1
GTIN
4055626224688
Manufacturer product designation
Socket
Manufacturer product description
Socket, Type: D, Screw connection, for India/Africa and other countries, integrated fuse, NOT suitable for South Africa (ZA), gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 6 A, -20 °C, 60 °C, IS 1293
Product type
EO-D/UT/F
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)