??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803904 - WMS-2 HF 4,8 (EX9)RL
Bill of material
PHOENIX CONTACT 0803904
Product number of the Manufacturer
0803904
Short Description
Shrink sleeve
Long Description
Shrink sleeve, Roll, white, can be labeled with: THERMOMARK E.SLEEVE, THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLLMASTER 300/600, THERMOMARK ROLL X1, THERMOMARK ROLL, THERMOMARK ROLL 2.0, THERMOMARK W, THERMOMARK X1.2: without print, unperforated, mounting type: slide-on, cable diameter range (automated processing): 2.4 ... 4.5 mm, cable diameter range: 2.4 ... 4.8 mm, lettering field size: continuous x 9 mm
Manufacturer Type Description
WMS-2 HF 4,8 (EX9)RL
Preview
International product number
4055626225364
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
9 mm
color
White
Assembly type
plug in module
net weight
1.150 kg
Printing
without print
Marking process
Thermal transfer for rolls
type of delivery
Castor
Without halogens
Yes
material
Polyolefine
UV resistance
Test passed
Min. cable diameter
2.400 mm
max. cable diameter
4.800 mm
label space present
Yes
Max. diameter of conductors
4.800 mm
Min. diameter of conductors
2.400 mm
shrink rate
2:1
GTIN
4055626225364
Manufacturer product designation
Shrink sleeve
Manufacturer product description
Shrink sleeve, Roll, white, can be labeled with: THERMOMARK E.SLEEVE, THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLLMASTER 300/600, THERMOMARK ROLL X1, THERMOMARK ROLL, THERMOMARK ROLL 2.0, THERMOMARK W, THERMOMARK X1.2: without print, unperforated, mounting type: slide-on, cable diameter range (automated processing): 2.4 ... 4.5 mm, cable diameter range: 2.4 ... 4.8 mm, lettering field size: continuous x 9 mm
Product type
WMS-2 HF 4,8 (EX9)RL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39173200
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part