??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803868 - US-PML-F200 (50X25)
Bill of material
PHOENIX CONTACT 0803868
Product number of the Manufacturer
0803868
Short Description
Label
Long Description
Label, for marking fire detection systems, Card, blue/white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, diameter: 0 mm, lettering field size: 40 x 15 mm, Number of individual labels: 10
Manufacturer Type Description
US-PML-F200 (50X25)
Preview
International product number
4055626173139
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
diameter
0 mm
width
50 mm
height
25 mm
GTIN
4055626173139
Manufacturer product designation
Label
Manufacturer product description
Label, for marking fire detection systems, Card, blue/white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, diameter: 0 mm, lettering field size: 40 x 15 mm, Number of individual labels: 10
Product type
US-PML-F200 (50X25)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39199080
Country of origin
DE
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции