??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803866 - US-PML-F100 (50X25)
Bill of material
PHOENIX CONTACT 0803866
Product number of the Manufacturer
0803866
Short Description
Label
Long Description
Label, for marking fire detection systems, Card, red/white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, diameter: 0 mm, lettering field size: 40 x 15 mm, Number of individual labels: 10
Manufacturer Type Description
US-PML-F100 (50X25)
Preview
International product number
4055626173122
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
diameter
0 mm
width
50 mm
height
25 mm
color
red/white
GTIN
4055626173122
Manufacturer product designation
Label
Manufacturer product description
Label, for marking fire detection systems, Card, red/white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, diameter: 0 mm, lettering field size: 40 x 15 mm, Number of individual labels: 10
Product type
US-PML-F100 (50X25)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39199080
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part