??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803671 - TMP/CHARGER CABLE VEHICLE 12V
Bill of material
PHOENIX CONTACT 0803671
Product number of the Manufacturer
0803671
Short Description
Cable
Long Description
Passenger vehicle cable for charging device (TMP/CHARGER); the power supply of the charging device comes directly from a 12 V passenger vehicle cigarette lighter (input voltage 11 V to 14 V); length 1.5 m
Manufacturer Type Description
TMP/CHARGER CABLE VEHICLE 12V
Preview
International product number
4055626247724
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
GTIN
4055626247724
Manufacturer product designation
Cable
Manufacturer product description
Passenger vehicle cable for charging device (TMP/CHARGER); the power supply of the charging device comes directly from a 12 V passenger vehicle cigarette lighter (input voltage 11 V to 14 V); length 1.5 m
Product type
TMP/CHARGER CABLE VEHICLE 12V
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part