??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803670 - TMP/CHARGER
Bill of material
PHOENIX CONTACT 0803670
Product number of the Manufacturer
0803670
Short Description
Charger
Long Description
Charger, length: 220 mm, width: 136 mm, height: 61 mm
Manufacturer Type Description
TMP/CHARGER
Preview
International product number
4055626247717
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
GTIN
4055626247717
Manufacturer product designation
Charger
Manufacturer product description
Charging device for THERMOMARK PRIME rechargeable battery (TMP/ACCU), with reverse polarity protection and operating status display; operating voltage 10.8 V to 24 V
Product type
TMP/CHARGER
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85044060
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part