??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
0803390 - THERMOMARK-RIBBON 25-WMSU
Lista materiale
PHOENIX CONTACT 0803390
Product number of the Manufacturer
0803390
Short Description
Ink ribbon
Long Description
Ink ribbon, for roll printer for printing product groups WMS... and WMS-2 HF..., width: 25 mm, color: black
Manufacturer Type Description
THERMOMARK-RIBBON 25-WMSU
Preview
International product number
4055626052038
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4055626052038
Manufacturer product designation
Ink ribbon
Manufacturer product description
Ink ribbon, for roll printer for printing product groups WMS... and WMS-2 HF..., width: 25 mm, color: black
Product type
THERMOMARK-RIBBON 25-WMSU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
96121010
Country of origin
US
Deeplink
Deeplink
Download modelli CAD
Nessun processo di generazione è associato a questa parte