??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803380 - TMP-RIBBON 110 GN 100
Bill of material
PHOENIX CONTACT 0803380
Product number of the Manufacturer
0803380
Short Description
Ink ribbon cartridge
Long Description
Ink ribbon cartridge, for THERMOMARK PRIME for printing product groups US(2)-TM(F)..., US-TM(F)L..., US-WMTB..., US-EML..., US-EML(S)P..., US-EMLP-HA..., US-EM(S)P..., US-EML-RS..., width: 110 mm, color: green
Manufacturer Type Description
TMP-RIBBON 110 GN 100
Preview
International product number
4055626042190
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
GTIN
4055626042190
Manufacturer product designation
Ink ribbon cartridge
Manufacturer product description
Ink ribbon cartridge, for THERMOMARK PRIME for printing product groups US(2)-TM(F)..., US-TM(F)L..., US-WMTB..., US-EML..., US-EML(S)P..., US-EMLP-HA..., US-EM(S)P..., US-EML-RS..., width: 110 mm, color: green
Product type
TMP-RIBBON 110 GN 100
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
96121010
Country of origin
FR
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции