??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0802747 - BLUEMARK MAG WM-M (D30)
Bill of material
PHOENIX CONTACT 0802747
Product number of the Manufacturer
0802747
Short Description
Magazine
Long Description
Magazine, width: 76 mm, color: white
Manufacturer Type Description
BLUEMARK MAG WM-M (D30)
Preview
International product number
4046356845854
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
GTIN
4046356845854
Manufacturer product designation
Magazine
Manufacturer product description
Magazine, width: 76 mm, color: white
Product type
BLUEMARK MAG WM-M (D30)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
90179000
Country of origin
DE
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции