??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0802740 - BLUEMARK MAG EM-M (60X30)
Bill of material
PHOENIX CONTACT 0802740
Product number of the Manufacturer
0802740
Short Description
Magazine
Long Description
Magazine, width: 76 mm, color: white
Manufacturer Type Description
BLUEMARK MAG EM-M (60X30)
Preview
International product number
4046356845786
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4046356845786
Manufacturer product designation
Magazine
Manufacturer product description
Magazine, width: 76 mm, color: white
Product type
BLUEMARK MAG EM-M (60X30)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
90179000
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat