??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0801727 - CES-B24-WRG-BK
Bill of material
PHOENIX CONTACT 0801727
Product number of the Manufacturer
0801727
Short Description
Flat gasket
Long Description
Flat gasket, type: B24, color: black, length: 147 mm, width: 57.5 mm, height: 2.5 mm
Manufacturer Type Description
CES-B24-WRG-BK
Preview
International product number
4046356675260
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Hole, diameter
4.500 mm
Thickness
2.500 mm
material
NBR
Condition of surface
not relevant
Publication date of the dimensional standard (year-month)
not relevant
Surface protection
not relevant
Bore holes distance, transverse direction
130 mm
Length of anchorage distance
32 mm
nominal pressure series
not relevant
nominal size
not relevant
Material in accordance with norm
not available
Number of holes
1
Profile code
not relevant
Nominal measurements of the form element
not relevant
Short symbols pursuant to standard
not relevant
standard letter to the standard number
not relevant
Surface protection in accordance with norm
not available
GTIN
4046356675260
Manufacturer product designation
Flat gasket
Manufacturer product description
Flat gasket made of NBR, size B24
Product type
CES-B24-WRG-BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
40169300
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir