??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0801673 - CES-STPG-GY-3
Bill of material
PHOENIX CONTACT 0801673
Product number of the Manufacturer
0801673
Short Description
Cable sleeve
Long Description
Cable sleeve, small, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 2 mm ... 3 mm, material: SEBS (halogen-free), color: gray, length: 29.5 mm, width: 19.5 mm, height: 17 mm
Manufacturer Type Description
CES-STPG-GY-3
Preview
International product number
4046356674799
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP54
color
Grey
Without halogens
Yes
material
SEBS
Design
Cable entry
Type of design
one-part
nominal diameter
3 mm
max. sealing range
3 mm
min. sealing range
2 mm
nominal size (PG)
not available
GTIN
4046356674799
Manufacturer product designation
Cable sleeve
Manufacturer product description
Cable sleeve, small, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 2 mm ... 3 mm, material: SEBS (halogen-free), color: gray, length: 29.5 mm, width: 19.5 mm, height: 17 mm
Product type
CES-STPG-GY-3
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
40169997
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models