??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0801663 - CES-B10-HFFS-PLBK
Bill of material
PHOENIX CONTACT 0801663
Product number of the Manufacturer
0801663
Short Description
Sealing frame
Long Description
Sealing frame with locking latch, size B10, with flat gasket, for 6 small sleeves
Manufacturer Type Description
CES-B10-HFFS-PLBK
Preview
International product number
4046356674096
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
58 mm
length
99.200 mm
material
PA
Design
Sealing frame
type of surface treatment
not relevant
pre-stamping present
No
GTIN
4046356674096
Manufacturer product designation
Sealing frame
Manufacturer product description
Sealing frame with locking latch, size B10, with flat gasket, for 6 small sleeves
Product type
CES-B10-HFFS-PLBK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD