??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0801661 - CES-B24-HFFS-PLBK
Bill of material
PHOENIX CONTACT 0801661
Product number of the Manufacturer
0801661
Short Description
Sealing frame
Long Description
Sealing frame with locking latch, size B24, with flat gasket, for 10 small sleeves
Manufacturer Type Description
CES-B24-HFFS-PLBK
Preview
International product number
4046356674119
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
58 mm
length
147 mm
material
PA
Design
Sealing frame
type of surface treatment
not relevant
pre-stamping present
No
GTIN
4046356674119
Manufacturer product designation
Sealing frame
Manufacturer product description
Sealing frame with locking latch, size B24, with flat gasket, for 10 small sleeves
Product type
CES-B24-HFFS-PLBK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models