??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0801658 - CES-B24-SFFS-PLBK
Bill of material
PHOENIX CONTACT 0801658
Product number of the Manufacturer
0801658
Short Description
Sealing frame
Long Description
Sealing frame, with screw locking, type: B24, Number of cable seals (small): 10, material: PA (halogen-free), color: black, length: 147 mm, width: 58 mm, height: 20 mm
Manufacturer Type Description
CES-B24-SFFS-PLBK
Preview
International product number
4046356674140
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
58 mm
length
147 mm
material
PA
Design
Sealing frame
type of surface treatment
not relevant
pre-stamping present
No
GTIN
4046356674140
Manufacturer product designation
Sealing frame
Manufacturer product description
Sealing frame with screw locking, size B24, with flat gasket, for 10 small sleeves
Product type
CES-B24-SFFS-PLBK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models