您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 0801648
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Connection devices
Cable plug sealing clamp
Powered by
CAD模型選擇
{phoenix_contact/27/14/44/25/0801648.prj},{NB=0801648},{MANUID=0801648},{AAG683=29},{AAH508=29},{AAH509=28},{AAO663=4046356674393},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=40169997},{DESCSHORT=Cable sleeve},{DESCLONG=Cable sleeve, large, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 28 mm ... 29 mm, material: NBR, color: black, length: 53 mm, width: 39 mm, height: 17 mm},{MANUTYPEDESC=CES-LRG-BK-29},{PREVIEW=../../../_pool_/2d/23/53107_2000_int_04.png},{INTNO=4046356674393},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAG975=IP54},{BAA351=Black},{BAD656=No},{BAB664=NBR},{BAB888=Cable entry},{BAH383=one-part},{AAH511=not available}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0801648 - CES-LRG-BK-29
Bill of material
PHOENIX CONTACT 0801648
Product number of the Manufacturer
0801648
Short Description
Cable sleeve
Long Description
Cable sleeve, large, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 28 mm ... 29 mm, material: NBR, color: black, length: 53 mm, width: 39 mm, height: 17 mm
Manufacturer Type Description
CES-LRG-BK-29
Preview
International product number
4046356674393
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP54
color
Black
Without halogens
No
material
NBR
Design
Cable entry
Type of design
one-part
nominal diameter
29
mm
max. sealing range
29
mm
min. sealing range
28
mm
nominal size (PG)
not available
GTIN
4046356674393
Manufacturer product designation
Cable sleeve
Manufacturer product description
Cable sleeve, large, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 28 mm ... 29 mm, material: NBR, color: black, length: 53 mm, width: 39 mm, height: 17 mm
Product type
CES-LRG-BK-29
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
40169997
Country of origin
TW
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型