??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0801634 - CES-LRG-BK-21
Bill of material
PHOENIX CONTACT 0801634
Product number of the Manufacturer
0801634
Short Description
Cable sleeve
Long Description
Cable sleeve, large, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 20 mm ... 21 mm, material: NBR, color: black, length: 53 mm, width: 39 mm, height: 17 mm
Manufacturer Type Description
CES-LRG-BK-21
Preview
International product number
4046356674317
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP54
color
Black
Without halogens
No
material
NBR
Design
Cable entry
Type of design
one-part
nominal diameter
21 mm
max. sealing range
21 mm
min. sealing range
20 mm
nominal size (PG)
not available
GTIN
4046356674317
Manufacturer product designation
Cable sleeve
Manufacturer product description
Cable sleeve, large, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 20 mm ... 21 mm, material: NBR, color: black, length: 53 mm, width: 39 mm, height: 17 mm
Product type
CES-LRG-BK-21
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
40169997
Country of origin
TW
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드