??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0801630 - CES-SRG-BK-5
Bill of material
PHOENIX CONTACT 0801630
Product number of the Manufacturer
0801630
Short Description
Cable sleeve
Long Description
Cable sleeve, small, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 4 mm ... 5 mm, material: NBR, color: black, length: 29.5 mm, width: 19.5 mm, height: 17 mm
Manufacturer Type Description
CES-SRG-BK-5
Preview
International product number
4046356674645
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP54
color
Black
Without halogens
No
material
NBR
Design
Cable entry
Type of design
one-part
nominal diameter
5 mm
max. sealing range
5 mm
min. sealing range
4 mm
nominal size (PG)
not available
GTIN
4046356674645
Manufacturer product designation
Cable sleeve
Manufacturer product description
Cable sleeve, small, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 4 mm ... 5 mm, material: NBR, color: black, length: 29.5 mm, width: 19.5 mm, height: 17 mm
Product type
CES-SRG-BK-5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
40169997
Country of origin
TW
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD