??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0801618 - CES-SRG-BK-11
Bill of material
PHOENIX CONTACT 0801618
Product number of the Manufacturer
0801618
Short Description
Cable sleeve
Long Description
Cable sleeve, small, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 10 mm ... 11 mm, material: NBR, color: black, length: 29.5 mm, width: 19.5 mm, height: 17 mm
Manufacturer Type Description
CES-SRG-BK-11
Preview
International product number
4046356674706
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP54
color
Black
Without halogens
No
material
NBR
Design
Cable entry
Type of design
one-part
nominal diameter
11 mm
max. sealing range
11 mm
min. sealing range
10 mm
nominal size (PG)
not available
GTIN
4046356674706
Manufacturer product designation
Cable sleeve
Manufacturer product description
Cable sleeve, small, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 10 mm ... 11 mm, material: NBR, color: black, length: 29.5 mm, width: 19.5 mm, height: 17 mm
Product type
CES-SRG-BK-11
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
40169997
Country of origin
TW
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir