??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0801359 - THERMOMARK-RIBBON 110-WMSU WH
Bill of material
PHOENIX CONTACT 0801359
Product number of the Manufacturer
0801359
Short Description
Ink ribbon
Long Description
Ink ribbon, for roll printer for printing product group WMS... (black), width: 110 mm, color: white
Manufacturer Type Description
THERMOMARK-RIBBON 110-WMSU WH
Preview
International product number
4046356632843
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
62
GTIN
4046356632843
Manufacturer product designation
Ink ribbon
Manufacturer product description
Ink ribbon, for roll printer for printing product group WMS... (black), width: 110 mm, color: white
Product type
THERMOMARK-RIBBON 110-WMSU WH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
96121010
Country of origin
US
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part