??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0801157 - EB 2- BK 4
Bill of material
PHOENIX CONTACT 0801157
Product number of the Manufacturer
0801157
Short Description
Insertion bridge
Long Description
Insertion bridge, color: gray
Manufacturer Type Description
EB 2- BK 4
Preview
International product number
4017918006273
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
Grey
net weight
0.001 kg
Design
insert bridge
Insulation present
Yes
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4017918006273
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, 2-pos., for strip terminal block, BK 4
Product type
EB 2- BK 4
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models