??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800753 - WMS 3,2 (15X5)R CUS
Bill of material
PHOENIX CONTACT 0800753
Product number of the Manufacturer
0800753
Short Description
Shrink sleeve
Long Description
Shrink sleeve, Roll, white: user-defined, perforated, mounting type: slide-on, cable diameter range: 1 ... 3.2 mm, lettering field size: 15 x 5 mm
Manufacturer Type Description
WMS 3,2 (15X5)R CUS
Preview
International product number
4046356628853
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
9
width
5 mm
color
White
Assembly type
plug in module
net weight
0.001 kg
Printing
user-defined
Marking process
Thermal transfer for rolls
type of delivery
Castor
Without halogens
Yes
material
Polyolefine
UV resistance
Test passed
Min. cable diameter
1 mm
max. cable diameter
3.200 mm
label space present
Yes
Max. diameter of conductors
3.200 mm
Min. diameter of conductors
1 mm
shrink rate
3:1
GTIN
4046356628853
Manufacturer product designation
Shrink sleeve
Manufacturer product description
Shrink sleeve, Roll, white: user-defined, perforated, mounting type: slide-on, cable diameter range: 1 ... 3.2 mm, lettering field size: 15 x 5 mm
Product type
WMS 3,2 (15X5)R CUS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
49119900
Country of origin
PL
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat