??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800748 - WMS 4,8 (30X9)R CUS
Bill of material
PHOENIX CONTACT 0800748
Product number of the Manufacturer
0800748
Short Description
Shrink sleeve
Long Description
Shrink sleeve, Roll, white: user-defined, perforated, mounting type: slide-on, cable diameter range: 1.6 ... 4.8 mm, lettering field size: 30 x 9 mm
Manufacturer Type Description
WMS 4,8 (30X9)R CUS
Preview
International product number
4046356628815
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
9
width
9 mm
color
White
length
30 mm
Assembly type
plug in module
net weight
0.001 kg
Printing
user-defined
Marking process
Thermal transfer for rolls
type of delivery
Castor
Without halogens
Yes
material
Polyolefine
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
UV resistance
ISO 4892-2:2013-03 (following)
max. relative humidity (operation)
50 %
max. storage temperature
23 °C
min. storage temperature
23 °C
Min. relative humidity (storage)
50 %
max. relative humidity (storage)
50 %
min. relative humidity (operation)
50 %
Min. cable diameter
1.600 mm
max. cable diameter
4.800 mm
Max. diameter of conductors
4.800 mm
Min. diameter of conductors
1.600 mm
shrink rate
3:1
GTIN
4046356628815
Manufacturer product designation
Shrink sleeve
Manufacturer product description
Shrink sleeve, Roll, white: user-defined, perforated, mounting type: slide-on, cable diameter range: 1.6 ... 4.8 mm, lettering field size: 30 x 9 mm
Product type
WMS 4,8 (30X9)R CUS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
49119900
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part