??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800724 - WMS 50,8 (EX80)R YE CUS
Bill of material
PHOENIX CONTACT 0800724
Product number of the Manufacturer
0800724
Short Description
Shrink sleeve
Long Description
Shrink sleeve, Roll, yellow: user-defined, perforated or cut, mounting type: slide-on, cable diameter range: 16.9 ... 50.8 mm, lettering field size: max. 30 mm
Manufacturer Type Description
WMS 50,8 (EX80)R YE CUS
Preview
International product number
4046356628594
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
9
width
80 mm
color
yellow
Assembly type
plug in module
net weight
0.002 kg
Printing
user-defined
Marking process
Thermal transfer for rolls
type of delivery
Castor
Without halogens
Yes
material
Polyolefine
UV resistance
Test passed
Min. cable diameter
16.900 mm
max. cable diameter
50.800 mm
label space present
Yes
Max. diameter of conductors
50.800 mm
Min. diameter of conductors
16.900 mm
shrink rate
3:1
GTIN
4046356628594
Manufacturer product designation
Shrink sleeve
Manufacturer product description
Shrink sleeve, Roll, yellow: user-defined, perforated or cut, mounting type: slide-on, cable diameter range: 16.9 ... 50.8 mm, lettering field size: max. 30 mm
Product type
WMS 50,8 (EX80)R YE CUS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
49119900
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part