??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800679 - AFD-2
Bill of material
PHOENIX CONTACT 0800679
Product number of the Manufacturer
0800679
Short Description
Alignment tool for cable markers
Long Description
Alignment tool for cable markers, anthracite, unlabeled, mounting type: slide-on, cable diameter range: 2.9 ... 4.1 mm
Manufacturer Type Description
AFD-2
Preview
International product number
4017918105464
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
122
Use for product
Threading pin, helps thread PMH onto the conductor; insert conductor into pin opening and slide collar on. For external conductor cross section: 2.9 - 4.1 mm
GTIN
4017918105464
Manufacturer product designation
Alignment tool for cable markers
Manufacturer product description
Threading pin, helps thread PMH onto the conductor; insert conductor into pin opening and slide collar on. For external conductor cross section: 2.9 - 4.1 mm
Product type
AFD-2
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
GB
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat