??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800608:L3 - PMH 4:SYMBOLE L3
Bill of material
PHOENIX CONTACT 0800608:L3
Product number of the Manufacturer
0800608:L3
Short Description
Conductor marking collar
Long Description
Conductor marking collar, horizontally labeled with the symbol: Symbols, suitable for diameters 8.5 ... 12.0 mm, yellow
Manufacturer Type Description
PMH 4:SYMBOLE L3
Preview
International product number
4017918568214
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
122
width
6.200 mm
color
yellow
length
11 mm
Assembly type
plug in module
net weight
0.001 kg
Printing
Symbols
Without halogens
Yes
material
Ethylenvinylacetat (EVA)
Min. cable diameter
8.500 mm
max. cable diameter
12 mm
Max. diameter of conductors
12 mm
Min. diameter of conductors
8.500 mm
GTIN
4017918568214
Manufacturer product designation
Conductor marking collar
Manufacturer product description
Conductor marking collar, horizontally labeled with the symbol: Symbols, suitable for diameters 8.5 ... 12.0 mm, yellow
Product type
PMH 4:SYMBOLE L3
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
49119900
Country of origin
CZ
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania