??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800530 - PMH 3:UNBEDRUCKT
Bill of material
PHOENIX CONTACT 0800530
Product number of the Manufacturer
0800530
Short Description
Conductor marking collar
Long Description
Conductor marking collar, yellow, unlabeled: without print, mounting type: slide-on, cable diameter range: 5 ... 9 mm, lettering field size: 4.2 x 2.6 mm
Manufacturer Type Description
PMH 3:UNBEDRUCKT
Preview
International product number
4017918006099
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
122
width
4.200 mm
Combustibility class
V0
color
yellow
length
6.600 mm
Assembly type
plug in module
net weight
0.001 kg
Printing
without print
Without halogens
Yes
material
Ethylenvinylacetat (EVA)
Min. cable diameter
5 mm
max. cable diameter
9 mm
Max. diameter of conductors
9 mm
Min. diameter of conductors
5 mm
GTIN
4017918006099
Manufacturer product designation
Conductor marking collar
Manufacturer product description
Conductor marking collar, yellow, unlabeled: without print, mounting type: slide-on, cable diameter range: 5 ... 9 mm, lettering field size: 4.2 x 2.6 mm
Product type
PMH 3:UNBEDRUCKT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част