??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800514:P - PMH 2:GROSSBUCHSTABEN P
Bill of material
PHOENIX CONTACT 0800514:P
Product number of the Manufacturer
0800514:P
Short Description
Conductor marking collar
Long Description
Conductor marking collar, horizontally labeled with the capital letter: Letters, suitable for diameters 3.0 ... 6.0 mm, yellow
Manufacturer Type Description
PMH 2:GROSSBUCHSTABEN P
Preview
International product number
4017918490652
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
122
width
4.200 mm
color
yellow
length
6.600 mm
Assembly type
plug in module
net weight
0.000 kg
Printing
Letters
Without halogens
Yes
material
Ethylenvinylacetat (EVA)
Min. cable diameter
3 mm
max. cable diameter
6 mm
Max. diameter of conductors
6 mm
Min. diameter of conductors
3 mm
GTIN
4017918490652
Manufacturer product designation
Conductor marking collar
Manufacturer product description
Conductor marking collar, horizontally labeled with the capital letter: Letters, suitable for diameters 3.0 ... 6.0 mm, yellow
Product type
PMH 2:GROSSBUCHSTABEN P
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
49119900
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part