??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800425 - WMS 38,1 (EX60)R BK
Bill of material
PHOENIX CONTACT 0800425
Product number of the Manufacturer
0800425
Short Description
Shrink sleeve
Long Description
Shrink sleeve, Roll, black, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK W: without print, unperforated, mounting type: slide-on, cable diameter range: 12.7 ... 38.1 mm, lettering field size: 60 x 15000 mm
Manufacturer Type Description
WMS 38,1 (EX60)R BK
Preview
International product number
4046356626231
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
62
width
60 mm
color
Black
Assembly type
plug in module
net weight
0.923 kg
Printing
without print
Marking process
Thermal transfer for rolls
type of delivery
Castor
Without halogens
Yes
material
Polyolefine
UV resistance
Test passed
Min. cable diameter
12.700 mm
max. cable diameter
38.100 mm
label space present
Yes
Max. diameter of conductors
38.100 mm
Min. diameter of conductors
12.700 mm
shrink rate
3:1
GTIN
4046356626231
Manufacturer product designation
Shrink sleeve
Manufacturer product description
Shrink sleeve, Roll, black, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK W: without print, unperforated, mounting type: slide-on, cable diameter range: 12.7 ... 38.1 mm, lettering field size: 60 x 15000 mm
Product type
WMS 38,1 (EX60)R BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39173200
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part