??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800073 - WML 3 (13X10)R
Bill of material
PHOENIX CONTACT 0800073
Product number of the Manufacturer
0800073
Short Description
Wire-wrap label
Long Description
Wire-wrap label, Roll, white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, cable diameter range: 3 ... 3 mm, cable diameter: ≤ 3 mm, lettering field size: 13 x 10 mm, Number of individual labels: 5000
Manufacturer Type Description
WML 3 (13X10)R
Preview
International product number
4046356561860
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
12.700 mm
color
White
length
19 mm
Assembly type
quick fastening
net weight
0.420 kg
Marking process
Thermal transfer for rolls
type of delivery
Castor
Number of units per delivery form
5000
Without halogens
No
material
PVC
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
UV resistance
Test passed
max. relative humidity (operation)
50 %
max. storage temperature
23 °C
min. storage temperature
23 °C
Min. relative humidity (storage)
50 %
max. relative humidity (storage)
50 %
min. relative humidity (operation)
50 %
Min. cable diameter
2 mm
max. cable diameter
3 mm
Max. diameter of conductors
3 mm
Min. diameter of conductors
2 mm
GTIN
4046356561860
Manufacturer product designation
Wire-wrap label
Manufacturer product description
Wire-wrap label, Roll, white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, cable diameter range: 3 ... 3 mm, cable diameter: ≤ 3 mm, lettering field size: 13 x 10 mm, Number of individual labels: 5000
Product type
WML 3 (13X10)R
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39199080
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част