??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
0800 Series - up to 95lbs.
Bill of material
S0803-A17D-U
Part Number
S0803-A17D-U
Series
0800 Series
Type
Fastening
Plate Size
Diameter
Inch
Tread Width
7/8 Inch
Finish
Wheel Type
Wheel Color
Bearing Type
Overall Height
2 5/8 Inch
Brake
Swivel Radius
1 3/4 Inch
Axle Type
Capacity
125 lbs.
Weight
0.41 lbs.
Thread Guards
Seal
Previews
3D
Wymiar
2D
Pobierz modele CAD