您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
079480
PERI
Scaffolding Systems
Formwork Girders and Accessories
Alu Beam MPB 24 And Accessories
Powered by
CAD模型選擇
{peri/scaffolding_systems/formwork_girders_and_accessories/alu_beam_mpb_24_and_accessories/mpb_24_480.prj},{NB=079480_ALU BEAM 24-480_LOD350},{ARTICLENUMBER=079480},{LENGHT=0},{WIDTH=0},{HEIGHT=0},{AREA=0},{WEIGHT=38.50},{FAKTOR=1},{ART=79480},{SHORTNAME=MPB 24-480},{ARTIKLENAME=ALU BEAM 24-480},{ARTICLEDESC=Aluminium main beam for the MULTIPROP system},{ARTICLEGROUP=PERI UP FLEX MODULAR SCAFFOLD},{ARTICLESTATUS=1 - Standard Article},{RENTABLE=},{UNIT=PC},{PRODUCTINFO=https://www.peri.com/en/products/scaffolding.html },{PROCURUMENTLOC=https://www.peri.com/en/company/locations.html#view=list },{DOCUMENTS=https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html },{LODLEVEL=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PERI
Description
079480 - MPB 24-480
Bill of material
079480
Art.-Nr.
079480
SHORTNAME
MPB 24-480
Article Name
ALU BEAM 24-480
Article Description
Aluminium main beam for the MULTIPROP system
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LOD Level
350
300
200
350
300
200
LENGHT
0
mm
WIDTH
0
mm
HEIGHT
0
mm
AREA
0
mm^2
WEIGHT
38.50
kg
ARTICLESTATUS
1 - Standard Article
RENTABLE
UNIT
PC
Product Information
https://www.peri.com/en/products/scaffolding.html
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型