??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0790621 - OTTA 6-P/P YE
Bill of material
PHOENIX CONTACT 0790621
Product number of the Manufacturer
0790621
Short Description
Bolt connection terminal block
Long Description
Bolt connection terminal block, With test socket screws for insertion of test plugs, nom. voltage: 800 V, nominal current: 41 A, connection method: Bolt connection, 1 level, Rated cross section: 6 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: yellow
Manufacturer Type Description
OTTA 6-P/P YE
Preview
International product number
4046356649834
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
26
rated voltage
800 V
Rated current [In] for the power loss specification
41 A
rated current
41 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Bolt connection
Connection type 2
Bolt connection
Power loss per pole, current-dependent [PlIp]
1.310 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
11 mm
height at lowest possible mounting
52 mm
color
yellow
length
43.500 mm
Assembly type
Top-hat rail TH35
net weight
0.021 kg
GTIN
4046356649834
Manufacturer product designation
Bolt connection terminal block
Manufacturer product description
Bolt connection terminal block, With test socket screws for insertion of test plugs, nom. voltage: 800 V, nominal current: 41 A, connection method: Bolt connection, 1 level, Rated cross section: 6 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: yellow
Product type
OTTA 6-P/P YE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models