??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0790620 - OTTA 6 YE
Bill of material
PHOENIX CONTACT 0790620
Product number of the Manufacturer
0790620
Short Description
Bolt connection terminal block
Long Description
Bolt connection terminal block, nom. voltage: 800 V, nominal current: 41 A, connection method: Bolt connection, 1 level, Rated cross section: 6 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: yellow
Manufacturer Type Description
OTTA 6 YE
Preview
International product number
4046356342988
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
26
rated voltage
800 V
Rated current [In] for the power loss specification
41 A
rated current
41 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Bolt connection
Connection type 2
Bolt connection
Power loss per pole, current-dependent [PlIp]
1.310 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
11 mm
height at lowest possible mounting
52 mm
color
yellow
length
43.500 mm
Assembly type
Top-hat rail TH35
net weight
0.023 kg
GTIN
4046356342988
Manufacturer product designation
Bolt connection terminal block
Manufacturer product description
Bolt connection terminal block, nom. voltage: 800 V, nominal current: 41 A, connection method: Bolt connection, 1 level, Rated cross section: 6 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: yellow
Product type
OTTA 6 YE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models