??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0790572 - ATP-OTTA 2,5
Bill of material
PHOENIX CONTACT 0790572
Product number of the Manufacturer
0790572
Short Description
Partition plate
Long Description
Partition plate, length: 55.7 mm, width: 1.5 mm, height: 55.7 mm, color: gray
Manufacturer Type Description
ATP-OTTA 2,5
Preview
Combustibility class
V2
color
Grey
height
55.7 mm
net weight
0.003 kg
min. thickness
1.500 mm
designed as intermediate plate
Yes
type of end plate
No
Latchable present
No
GTIN
4017918005689
Manufacturer product designation
Partition plate
Manufacturer product description
Partition plate, length: 55.7 mm, width: 1.5 mm, height: 34.3 mm, color: gray
Product type
ATP-OTTA 2,5
GLN of manufacturer
4063151
International product number
4017918005689
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD