??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0790530 - OTTA 2,5
Bill of material
PHOENIX CONTACT 0790530
Product number of the Manufacturer
0790530
Short Description
Bolt connection terminal block
Long Description
Bolt connection terminal block, nom. voltage: 800 V, nominal current: 24 A, connection method: Bolt connection, Rated cross section: 2.5 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Manufacturer Type Description
OTTA 2,5
Preview
rated voltage
800 V
Rated current [In] for the power loss specification
24 A
rated current
24 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Bolt connection
Connection type 2
Bolt connection
Power loss per pole, current-dependent [PlIp]
0.770 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
9 mm
height at lowest possible mounting
45.500 mm
color
Grey
length
43.500 mm
Assembly type
Top-hat rail TH35
net weight
0.012 kg
GTIN
4017918005641
Manufacturer product designation
Bolt connection terminal block
Manufacturer product description
Universal terminal block with bolt connection, cross section: 0.1 - 2.5 mm², width: 9 mm, color: Gray
Product type
OTTA 2,5
GLN of manufacturer
4063151
International product number
4017918005641
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models