??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0790527 - OTTA 6-PE
Bill of material
PHOENIX CONTACT 0790527
Product number of the Manufacturer
0790527
Short Description
Ground terminal
Long Description
Ground terminal, nom. voltage: 800 V, nominal current: 41 A, number of connections: 2, connection method: Bolt connection, Rated cross section: 6 mm², mounting: M3, mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow
Manufacturer Type Description
OTTA 6-PE
Preview
length
43.500 mm
International product number
4017918005634
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
800 V
Rated current [In] for the power loss specification
41 A
rated current
41 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
Bolt connection
Connection type 2
Bolt connection
Power loss per pole, current-dependent [PlIp]
0 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
12 mm
height at lowest possible mounting
43.5 mm
color
green-yellow
Assembly type
Top-hat rail TH35
net weight
0.03439 kg
GTIN
4017918005634
Manufacturer product designation
Ground terminal
Manufacturer product description
Protective conductor universal terminal with bolt connection, cross section: 0.1 mm² ... 6 mm², width: 12 mm, color: green/yellow
Product type
OTTA 6-PE
URI of the product
http://www.phoenixcontact.com/product/0790527
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models