??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0790514 - D-OTTA 25
Bill of material
PHOENIX CONTACT 0790514
Product number of the Manufacturer
0790514
Short Description
End cover
Long Description
End cover, length: 60 mm, width: 2 mm, height: 60 mm, color: gray
Manufacturer Type Description
D-OTTA 25
Preview
International product number
4017918005627
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V2
color
Grey
height
60 mm
net weight
0.006808 kg
min. thickness
2 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4017918005627
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 60 mm, width: 2 mm, height: 60 mm, color: gray
Product type
D-OTTA 25
URI of the product
http://www.phoenixcontact.com/product/0790514
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models