??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0790501 - ATP-OTTA 25
Bill of material
PHOENIX CONTACT 0790501
Product number of the Manufacturer
0790501
Short Description
Partition plate
Long Description
Partition plate, length: 109.2 mm, width: 2 mm, height: 109.2 mm, color: gray
Manufacturer Type Description
ATP-OTTA 25
Preview
International product number
4017918005610
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V2
color
Grey
height
109.2 mm
net weight
0.0105 kg
min. thickness
2 mm
designed as intermediate plate
Yes
type of end plate
No
Latchable present
No
GTIN
4017918005610
Manufacturer product designation
Partition plate
Manufacturer product description
Partition plate, length: 109.2 mm, width: 2 mm, height: 109.2 mm, color: gray
Product type
ATP-OTTA 25
URI of the product
http://www.phoenixcontact.com/product/0790501
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)