??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0790488 - OTTA 25-M5
Bill of material
PHOENIX CONTACT 0790488
Product number of the Manufacturer
0790488
Short Description
Feed-through terminal block
Long Description
Feed-through terminal block, nom. voltage: 800 V, nominal current: 101 A, connection method: Bolt connection, 1 level, Rated cross section: 25 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Manufacturer Type Description
OTTA 25-M5
Preview
rated voltage
800 V
Rated current [In] for the power loss specification
101 A
rated current
101 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Bolt connection
Connection type 2
Bolt connection
Power loss per pole, current-dependent [PlIp]
3.260 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
18 mm
height at lowest possible mounting
64.500 mm
color
Grey
length
60 mm
Assembly type
Top-hat rail TH35
net weight
0.054 kg
GTIN
4017918005597
Manufacturer product designation
Feed-through terminal block
Manufacturer product description
Universal terminal block with bolt connection, cross section: 0.1 - 25 mm², width: 18 mm, color: gray
Product type
OTTA 25-M5
GLN of manufacturer
4063151
International product number
4017918005597
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models