Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07590-02-1045
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07590-02.prj},{NB=07590-02-1045},{BEST=07590-02-1045},{PAS=07590-01-045},{MATERIAL=Stahl},{OFG=verzinkt},{B=6},{D=45},{D1=69},{D2=56.0},{E=6},{F=42.5},{S=1.25},{GEW=0.0163},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73182200},{EAN=4059495643915},{FILTER=NORELEM,},{NDM=10.000},{ST=1.000},{XA=10.00000},{XB=32.72727},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 63
HELP_VARIABLE
Company
norelem
Description
07590-02 - Locking plate steel or stainless steel DIN 5406
Bill of material
07590-02-1045
Order No.
07590-02-1045
07590-02-1045
Suitable for
07590-01-045
07590-01-045
mm
Materials
Steel
Steel
Surface finish
galvanised
galvanised
mm
diameter
6
6
mm
width
45
45
mm
diameter
69
69
mm
diameter
56.0
56.0
mm
width
6
6
mm
width
42.5
42.5
mm
width
1.25
1.25
mm
Approx. weight
0.0163
0.0163
kg
Description
정보
Infotext
Normen
Normenübersicht
RoHS
Yes
Customs tariff number
73182200
EAN-Nr. norelem
4059495643915
4059495643915
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성