??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 6
HELP_VARIABLE
Company
agru
Description
075 - Stop-Off-Saddle
Bill of material
AGRU_70075166311_Stop-Off-Saddle_MOP gas 10bar_PE 100-RC black_160/2 SDR 17-11
LOD Destination
LOD Level
Article number
Article number
Image Code
075
Weight
kg
Dimension long
Dimension short
Description 1
Stop-Off-Saddle
Description 2
MOP gas 10bar
Description 3
bottom part screwable
Material
PE 100-RC black
Manufacturing process
injection moulded
Connection methode
Electro-fusion
Outside diameter (DAOD)
mm
L3
mm
D2
57.400 mm
D3
93.000 mm
H
mm
H1
mm
H2
70.000 mm
B
mm
T
mm
GIN
2.000 인치
GIN1
2.500 인치
미리보기
3D
치수도
2D
CAD모델 다운로드