??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0716200 - HCC 4-F BK
Bill of material
PHOENIX CONTACT 0716200
Product number of the Manufacturer
0716200
Short Description
Female insert
Long Description
Female insert, nom. voltage: 500 V, nominal current: 25 A, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², mounting type: direct screw connection, color: black
Manufacturer Type Description
HCC 4-F BK
Preview
International product number
4046356155700
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
rated voltage
500 V
Rated current [In] for the power loss specification
25 A
Min. line cross section, rigid
0.200 mm^2
rated current
25 A
Number of contact points per level
10
Number of levels
1
Combustibility class
V2
Levels internally bridged
No
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
92 mm
height at lowest possible mounting
18 mm
color
Black
length
31.500 mm
net weight
0.043 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
2.500 mm^2
GTIN
4046356155700
Manufacturer product designation
Female insert
Manufacturer product description
Female insert, nom. voltage: 500 V, nominal current: 25 A, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², mounting type: direct screw connection, color: black
Product type
HCC 4-F BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça