??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0716132 - FB 2-10-EX
Bill of material
PHOENIX CONTACT 0716132
Product number of the Manufacturer
0716132
Short Description
Fixed bridge
Long Description
Fixed bridge, color: silver
Manufacturer Type Description
FB 2-10-EX
Preview
International product number
4017918235659
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
46
Explosion tested design (EEx e)
No
color
silver-colored
net weight
0.008 kg
Design
Cross connector
Insulation present
No
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4017918235659
Manufacturer product designation
Fixed bridge
Manufacturer product description
Fixed bridge, color: silver
Product type
FB 2-10-EX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models