??
Catalog navigation
CAD model selection
Selectable products: 709
HELP_VARIABLE
Company
norelem
Description
07160 - Socket Head Screws DIN 912 / DIN EN ISO 4762, steel or stainless steel
Bill of material
07160-308X35
Order No.
Surface finish body
Main material
Main colour
Steel key
Grade
Thread
Length
mm
Ls min.
mm
Lg max.
mm
Diameter
mm
Head height
mm
Width across flats
mm
Approx. weight
kg
Description
Information
Infotext
Normen
Normenübersicht
Schraubenoberfläche
Technischer Hinweis
RoHS
Yes
Customs tariff number
EAN-Nr. norelem
width
mm
End of life
31.12.2099
Standardlieferzeit
98
Previews
3D
Dimension
2D
Download CAD models