??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0714561 - HDFKV 10-VP-HV/Z
Bill of material
PHOENIX CONTACT 0714561
Product number of the Manufacturer
0714561
Short Description
Panel feed-through terminal block
Long Description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Solder connection, number of positions: 1, load current: 57 A, cross section: 0.5 mm² - 16 mm², connection direction of the conductor to plug-in direction: -90 °, color: gray
Manufacturer Type Description
HDFKV 10-VP-HV/Z
Preview
International product number
4046356182812
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
rated voltage
1000 V
Connection type 2
Soldering lug connection
net weight
0.018 kg
Pole number
1
GTIN
4046356182812
Manufacturer product designation
Panel feed-through terminal block
Manufacturer product description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Solder connection, number of positions: 1, load current: 57 A, cross section: 0.5 mm² - 16 mm², connection direction of the conductor to plug-in direction: -90 °, color: gray
Manufacturer product family
HDFKV 10-VP-HV
Product type
HDFKV 10-VP-HV/Z
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
GR
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part