您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 0714558
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Panel feed-through terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/34/0714558.prj},{NB=0714558},{MANUID=0714558},{BAH005=1000},{AAF040=0.017},{AAT080=1},{AAO663=4046356182829},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85369010},{DESCSHORT=Panel feed-through terminal block},{DESCLONG=Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Solder connection, number of positions: 1, load current: 57 A, cross section: 0.5 mm² - 16 mm², connection direction of the conductor to plug-in direction: 0 °, color: gray},{MANUTYPEDESC=HDFK 10-VP-HV/Z},{PREVIEW=../../../_pool_/c5/68/35897_2000_int_04.png},{INTNO=4046356182829},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=27}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0714558 - HDFK 10-VP-HV/Z
Bill of material
PHOENIX CONTACT 0714558
Product number of the Manufacturer
0714558
Short Description
Panel feed-through terminal block
Long Description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Solder connection, number of positions: 1, load current: 57 A, cross section: 0.5 mm² - 16 mm², connection direction of the conductor to plug-in direction: 0 °, color: gray
Manufacturer Type Description
HDFK 10-VP-HV/Z
Preview
International product number
4046356182829
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
rated voltage
1000
V
Connection type
Screw connection
net weight
0.017
kg
Pole number
1
GTIN
4046356182829
Manufacturer product designation
Panel feed-through terminal block
Manufacturer product description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Solder connection, number of positions: 1, load current: 57 A, cross section: 0.5 mm² - 16 mm², connection direction of the conductor to plug-in direction: 0 °, color: gray
Manufacturer product family
HDFK 10-VP-HV
Product type
HDFK 10-VP-HV/Z
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
GR
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作